Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 41A18X42

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41A18X42

General Information

  • Extended Product Type:
    41A18X42
  • Product ID:
    1SLM004100A1210
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126118919
  • Catalog Description:
    MISTRAL41F transparent door 72M
  • Long Description:
    MISTRAL41F flush transparent door 72M

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Consumer Units (System pro E comfort) » Consumer Units

Ordering

  • EAN:
    8000126118919
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Width:
    430 mm
  • Product Net Height:
    735 mm
  • Product Net Depth / Length:
    128 mm
  • Product Net Weight:
    5.05 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    460 mm
  • Package Level 1 Height:
    142 mm
  • Package Level 1 Depth / Length:
    751 mm
  • Package Level 1 Gross Weight:
    5.05 kg
  • Package Level 1 EAN:
    8000126118988

Additional Information

  • Color:
    RAL 9016
  • Degree of Protection:
    IP41
  • DIN Place Units:
    72
  • Enclosure Material:
    thermoplastic
  • Glow Wire Test:
    650
  • Mounting Type:
    Flush-mounting
  • Number of Rows:
    4
  • Number of Line Terminals:
    0
  • Order Multiple:
    1 piece
  • Power Loss:
    82 W
  • Product Main Type:
    MISTRAL41F
  • Product Name:
    Consumer Unit (empty)
  • Protection Class:
    Isolated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds