Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41F08X12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41F08X12

General Information

  • Extended Product Type:
    41F08X12
  • Product ID:
    1SLM004100A1602
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126118810
  • Catalog Description:
    Front MISTRAL41F transp. door 8M
  • Long Description:
    Front MISTRAL41F flush transparent door 8M

Technical

  • Product Name:
    Consumer Unit (empty)
  • Power Loss:
    18 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • ABB Type Designation:
    Mistral41F
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush-mounting
  • Door Type:
    Single
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    Yes
  • Cover Style:
    with Notch
  • DIN Place Units:
    8
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    232 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    0.5 kg

Container Information

  • Package Level 1 Units:
    box 12 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    525 mm
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Gross Weight:
    7.2 kg
  • Package Level 1 EAN:
    8000126118827

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds