Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41S12x31

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

41S12x31

General Information

  • Extended Product Type:
    41S12x31
  • Product ID:
    1SLM004100A1707
  • EAN:
    8000126196689
  • Catalog Description:
    41S12x31 Consumer Unit (empty)
  • Long Description:
    Flush-mounting box 650 MISTRAL41F 36M 3R;Flush-mounting box 650 MISTRAL41F 36M 3R

Technical

  • Number of Rows:
    3
  • Cover Plate Type:
    None
  • Mounting Type:
    Flush mounted (plaster)
  • Door Type:
    Single
  • Housing Material:
    Plastic
  • Cover Style:
    with Notch
  • DIN Place Units:
    36

Environmental

  • Degree of Protection:
    IP41

Dimensions

  • Width in Number of Modular Spacings:
    36
  • Product Net Width:
    320.000 mm
  • Product Net Height:
    107.000 mm
  • Product Net Depth / Length:
    600.000 mm
  • Product Net Weight:
    0.680 kg
  • Built-In Depth (t2):
    79 mm

Container Information

  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Width:
    330.000 mm
  • Package Level 1 Height:
    530.000 mm
  • Package Level 1 Depth / Length:
    445.000 mm
  • Package Level 1 Gross Weight:
    4.200 kg
  • Package Level 1 EAN:
    8000126196689

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds