Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 799224

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

799224

General Information

  • Extended Product Type:
    799224
  • Product ID:
    1SPE007714F0134
  • EAN:
    8712507992246
  • Catalog Description:
    799224 Consumer Unit, (empty)
  • Long Description:
    Gale'O consumer unit 4 x 13 modules;Gale'O consumer unit 4 x 13 modules

Technical

  • Number of Rows:
    4
  • Cover Plate Type:
    Optional
  • Enclosure Material:
    Thermoplastic
  • Housing Material:
    Plastic
  • Cover Style:
    with Notch
  • DIN Place Units:
    52
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Temperature:
    Operation -10 ... +60 °C
  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated
  • Environmental Information:
    9AJK000330

Dimensions

  • Width in Number of Modular Spacings:
    52
  • Product Net Width:
    250 mm
  • Product Net Height:
    633 mm
  • Product Net Depth / Length:
    111 mm
  • Product Net Weight:
    1.9 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    255.000 mm
  • Package Level 1 Height:
    118.000 mm
  • Package Level 1 Depth / Length:
    655.000 mm
  • Package Level 1 Gross Weight:
    2.444 kg
  • Package Level 1 EAN:
    8712507992246

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85381000
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds