Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 41Z24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

41Z24

General Information

  • Extended Product Type:
    41Z24
  • Product ID:
    1SPE007715F5750
  • EAN:
    8712507128201
  • Catalog Description:
    41Z24 Cover
  • Long Description:
    MCB Cover 12M GWT 750 MISTRAL41W;MCB Cover 12M GWT 750 MISTRAL41W

Technical

  • Product Name:
    Cover
  • Suitable for Product Class:
    MISTRAL41W
  • Accessory Type:
    Module cover
  • Mounting Type:
    Wall-mounting
  • Material:
    Plastic
  • DIN Place Units:
    12
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP41
  • Environmental Information:
    9AJK000330

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    230 mm
  • Product Net Height:
    50 mm
  • Product Net Weight:
    0.030 kg

Container Information

  • Package Level 1 Units:
    box 180 piece
  • Package Level 1 Width:
    306.000 mm
  • Package Level 1 Height:
    228.000 mm
  • Package Level 1 Depth / Length:
    356.000 mm
  • Package Level 1 Gross Weight:
    5.300 kg
  • Package Level 1 EAN:
    8712507128201

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3405669
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000771 - Cover strip for meter-/distribution board
  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds