Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41P12X10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

41P12X10

General Information

  • Extended Product Type:
    41P12X10
  • Product ID:
    1SPE007717F0400
  • ABB Type Designation:
    Mistral41W
  • EAN:
    8712507119391
  • Catalog Description:
    41P12X10 Consumer Unit (empty)
  • Long Description:
    Consumer unit, IP 41, 12 -modules without door

Technical

  • Power Loss:
    23.8 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • Cover Plate Type:
    None
  • Mounting Type:
    Surface mounted (plaster)
  • Door Type:
    Without Door
  • Enclosure Material:
    Thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    No
  • Cover Style:
    with Notch
  • DIN Place Units:
    12
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Ambient Temperature:
    Operation -10 ... +60 °C
  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    9AJK000330

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    297.000 mm
  • Product Net Height:
    119.000 mm
  • Product Net Depth / Length:
    262.000 mm
  • Product Net Weight:
    0.838 kg

Container Information

  • Package Level 1 Units:
    box 3 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    800 mm
  • Package Level 1 Gross Weight:
    2.514 kg
  • Package Level 1 EAN:
    8712507127938

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds