You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41Z45

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

41Z45

General Information

  • Extended Product Type:
    41Z45
  • Product ID:
    1SPE007717F9912
  • EAN:
    8712507130327
  • Catalog Description:
    41Z45 Consumer Units accessories
  • Long Description:
    transparent door 36SU, serie MISTRAL41;Door Transparent Blue 36M (3 rows) MISTRAL41W

Technical

  • Suitable for Product Class:
    MISTRAL41W
  • Number of Rows:
    3
  • Accessory Type:
    Door
  • Mounting Type:
    Wall-mounting
  • Door Type:
    Single
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Transparent
  • Enclosure Material:
    Thermoplastic
  • Material:
    Plastic
  • Transparent Door:
    Yes
  • DIN Place Units:
    36
  • Model Number:
    Protective door
  • Color:
    Blue

Environmental

  • Degree of Protection:
    IP41
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    9AJK000330

Dimensions

  • Product Net Width:
    320 mm
  • Product Net Height:
    382 mm
  • Product Net Depth / Length:
    132 mm
  • Product Net Weight:
    0.385 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    28.000 mm
  • Package Level 1 Height:
    381.000 mm
  • Package Level 1 Depth / Length:
    292.000 mm
  • Package Level 1 Gross Weight:
    0.385 kg
  • Package Level 1 EAN:
    8712507130327
  • Package Level 2 Units:
    18 piece
  • Package Level 2 Width:
    301.000 mm
  • Package Level 2 Height:
    250.000 mm
  • Package Level 2 Depth / Length:
    403.000 mm
  • Package Level 2 Gross Weight:
    7.34 kg
  • Package Level 2 EAN:
    8712507131126

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    Not applicable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links