Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PPMB2060

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PPMB2060

General Information

  • Extended Product Type:
    PPMB2060
  • Product ID:
    1STQ007534A0000
  • EAN:
    8015646785084
  • Catalog Description:
    PPMB2060 Main Distribution Board
  • Long Description:
    blind mounting plate h=200mm w=600mm

Technical

  • Product Name:
    Main Distribution Board
  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Product Type:
    5P5P20P2060
  • Material:
    Galvanized Steel sheet
  • Remarks:
    ETIM

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC803005D0208

Dimensions

  • Product Net Width:
    600 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    3.060 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    585 mm
  • Package Level 1 Gross Weight:
    3.06 kg
  • Package Level 1 EAN:
    8015646785084

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000213 - Mounting plate for distribution board
  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds