Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AD1072

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AD1072

General Information

  • Extended Product Type:
    AD1072
  • Product ID:
    1STQ008217A0000
  • EAN:
    8015646613820
  • Catalog Description:
    AD1072 Main Distribution Board
  • Long Description:
    n.12 m8 junction screw l=47mmxuntil 30mm

Technical

  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Product Type:
    5S5S10S1090
  • Remarks:
    ETIM

Material Compliance

  • RoHS Information:
    1STE000077
  • RoHS Status:
    No declaration needed
  • RoHS Date:
    20140108
  • REACH Declaration:
    1STE000078

Environmental

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    25 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.319 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.336 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002270 - Accessories/spare parts for busbars
  • ETIM 9:
    EC002270 - Accessories/spare parts for busbars
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    73181900
  • eClass:
    V11.1 : 27141192
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links