Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BF2502

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BF2502

General Information

  • Extended Product Type:
    BF2502
  • Product ID:
    1STQ008223A0000
  • EAN:
    8015646001719
  • Catalog Description:
    BF2502 Control and Automation Board
  • Long Description:
    N.2 Flexible Bars 20x5mm 400A L=2m

Technical

  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Product Type:
    5S5S10S1050
  • Remarks:
    ETIM

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC804013D0209

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    2050 mm
  • Product Net Weight:
    4.12 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    2050 mm
  • Package Level 1 Gross Weight:
    4.2 kg
  • Package Level 1 EAN:
    8015646001719

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444995
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002270 - Accessories for busbars
  • ETIM 8:
    EC002270 - Accessories/spare parts for busbars
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85444995
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds