Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AD1086

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AD1086

General Information

  • Extended Product Type:
    AD1086
  • Product ID:
    1STQ009173A0000
  • EAN:
    8015646682383
  • Catalog Description:
    N.10 COV.DIN CUT-OUT L=2000MM RAL7035
  • Long Description:
    N.10 Oversized Din Cut-Out L=2000mm Ral7035

Ordering

  • EAN:
    8015646682383
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    3.44 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    3.51 kg
  • Package Level 1 EAN:
    8015646682383

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Material:
    Pickled steel sheet
  • Object Classification Code:
    U
  • Product Main Type:
    IS2 Enclosures for Automation
  • Product Name:
    Control and Automation Board
  • Product Type:
    57730073010
  • Remarks:
    ETIM
  • RoHS Date:
    20140108
  • Sub-Function 3:
    Other
  • Suitable For:
    Automation and Control Enclosures (System pro E control) - IS2
  • Suitable for Product Class:
    Automation and Control Enclosures (System pro E control)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds