You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-RUD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-RUD

General Information

  • Extended Product Type:
    CP-RUD
  • Product ID:
    1SVR423418R9000
  • EAN:
    4013614349591
  • Catalog Description:
    CP-RUD Redundancy unit, up to 5A
  • Long Description:
    The CP-RUD is a redundancy unit for CP-E range power supplies. This module, with 2 inputs each up to 2.5 A and an output up to 5 A, provides decoupling of two CP-E range power supplies with an output < 35 V.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044083
  • Replacement Product ID (NEW):
    1SVR427049R0000

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.118 kg

Container Information

  • Package Level 1 Width:
    106 mm
  • Package Level 1 Depth / Length:
    81 mm
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Gross Weight:
    0.132 kg
  • Package Level 1 EAN:
    4013614349591
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Redundancy unit
  • Input Voltage (Uin):
    5 ... 35 V DC
  • Output Voltage (Uout):
    24 V DC
  • Output Current:
    5 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Standards:
    IEC 60950-1

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Sweden):
    5213013
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links