Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-T 48/20.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-T 48/20.0

General Information

  • Extended Product Type:
    CP-T 48/20.0
  • Product ID:
    1SVR427056R2000
  • EAN:
    4016779697873
  • Catalog Description:
    CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A
  • Long Description:
    CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    131 mm
  • Product Net Depth / Length:
    121 mm
  • Product Net Weight:
    3.275 kg

Container Information

  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    342 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    3.8 kg
  • Package Level 1 EAN:
    4016779697873
  • Package Level 1 Units:
    box 1 piece

Technical

  • Function:
    Switch mode power supply
  • Number of Phases:
    3
  • Rated Input Voltage (UIN):
    3x 400 ... 500 V AC
  • Input Voltage (Uin):
    3 x 340 ... 575 V AC
    480 ... 820 V DC
  • Rated Frequency Limits:
    47 ... 63 Hz
  • Characteristic of Output:
    Hiccup-mode
  • Rated Output Power:
    960 W
  • Output Power:
    960 W
  • Rated Output Voltage:
    48 V DC
  • Output Voltage (Uout):
    48 V DC
  • Rated Output Current:
    20 A
  • Output Current:
    20 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Connecting Capacity Input Circuit:
    Flexible with Ferrule 0.2 ... 4 mm²
    Rigid 0.2 ... 6 mm²
  • Connecting Capacity Output Circuit:
    Flexible with Ferrule 0.5 ... 10 mm²
    Rigid 0.5 ... 16 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.6 N·m
    Input Circuit 1 N·m
    Output Circuit 1.8 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 8 mm
    Input Circuit 8 mm
    Output Circuit 10 mm
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal 25 mm
    Electrical Conductive Board, Vertical 25 mm
    Other Device Same Type, Horizontal 25 mm
    Other Device Same Type, Vertical 25 mm
  • Mounting Position:
    1
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    ANSI/ISA-12.12
    CAN/CSA C22.2 No.107.1
    CAN/CSA C22.2 No.213
    CAN/CSA C22.2 No.60950
    IEC/EN 63000
    IEC 60950-1
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508
    UL 60950

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    5000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Connecting Capacity Input Circuit UL/CSA:
    Rigid 24-10 AWG
  • Connecting Capacity Output Circuit UL/CSA:
    Rigid 20-6 AWG
  • Tightening Torque UL/CSA:
    Input Circuit 9 in·lb
    Output Circuit 15.6 in·lb

Electromagnetic Compatibility

  • Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2:
    Level 4 Air Discharge 15 kV
    Level 4 Contact Discharge 8 kV
  • Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3:
    Level 3 10 V/m
  • Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4:
    Level 4 Power Supply Port Signal 4 kV
  • Surge Immunity acc. to IEC 61000-4-5:
    Level 3 Line-to-Line 2 kV
    Level 4 Line-to-Line 4 kV
  • Conducted Disturbances Immunity acc. to IEC 61000-4-6:
    Level 3 10 V
  • Electromagnetic Compatibility (EMC):
    Immunity - Class B
    Emission - Environment B

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    T
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712074
  • E-Number (Sweden):
    5218722
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds