Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-B EXT.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP-B EXT.2

General Information

  • Extended Product Type:
    CP-B EXT.2
  • Product ID:
    1SVR427065R0000
  • EAN:
    4016779782586
  • Catalog Description:
    CP-B EXT.2 Extension for buffer modules energy storage 2000 Ws
  • Long Description:
    CP-B EXT.2 Extension for buffer modules energy storage 2000 Ws

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044083

Popular Downloads

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    126.2 mm
  • Product Net Weight:
    1.044 kg

Container Information

  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Gross Weight:
    1.244 kg
  • Package Level 1 EAN:
    4016779782586
  • Package Level 1 Units:
    1 piece

Technical

  • Function:
    Extension for buffer module
  • Input Voltage (Uin):
    24 V DC
  • Output Current:
    3 A
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Minimum Mounting Distance:
    Other Device Same Type, Vertical 40 mm
  • Mounting Position:
    1
  • Standards:
    CAN/CSA C22.2 No.107.1
    EN 50178
    IEC/EN 63000
    EN 55011
    IEC 60950-1
    IEC/EN 61000-6-2
    IEC/EN 61000-6-4
    IEC/EN 62040-2
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +60 °C
    Storage -40 ... +60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    C
  • ETIM 4:
    EC002540 - DC-power supply
  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • ETIM 8:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • UNSPSC:
    39121004
  • E-Number (Finland):
    2712390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds