You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: COV.02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

COV.02

General Information

  • Extended Product Type:
    COV.02
  • Product ID:
    1SVR440005R0100
  • EAN:
    4013614346132
  • Catalog Description:
    COV.02 Sealable cover 45mm
  • Long Description:
    The COV.02 sealable transparent cover is an accessory. The cover can be used for protection against unauthorized changes. It fits to all N housings.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    COV

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    68.5 mm
  • Product Net Weight:
    0.008 kg

Technical

  • Function:
    11 Accessory
  • Output:
    none
  • Sub-Function:
    none
  • Suitable For:
    CM-xxN
  • Suitable for Product Class:
    Monitoring Relays
  • Time Range:
    none

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Depth / Length:
    21 mm
  • Package Level 1 Height:
    69 mm
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 EAN:
    4013614346132

Classifications

  • eClass:
    V11.0 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links