Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-ENS.11P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-ENS.11P

General Information

  • Extended Product Type:
    CM-ENS.11P
  • Product ID:
    1SVR740850R0100
  • EAN:
    4013614502873
  • Catalog Description:
    CM-ENS.11P Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
  • Long Description:
    The CM-ENS.11P belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 - 240 V AC/DC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow and works according to the open-circuit principle. The sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.117 kg

Technical

  • Function:
    Filling or draining monitoring
  • Measuring Range:
    5 ... 100 kΩ
  • Number of Electrodes:
    3
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    1 c/o (SPDT) contact
  • Terminal Type:
    Screwless Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    12 V
    10 mA
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 300 V
    Output Circuit 1 / Output Circuit 2 300 V
    Supply Circuit / Measuring Circuit 300 V
    Supply Circuit / Output Circuit 300 V
  • Rated Impulse Withstand Voltage (Uimp):
    Measuring Circuit / Output Circuit 4 kV
    Output Circuit 1 / Output Circuit 2 4 kV
    Supply Circuit / Measuring Circuit 4 kV
    Supply Circuit / Output Circuit 4 kV
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    1000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Tightening Torque:
    Control Circuit 0.9 N·m
    Main Circuit 1 N·m
  • Wire Stripping Length:
    8 mm
    Main Circuit 10 mm
  • Mounting Position:
    1 ... 5; 1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 60255-27
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG
  • Pilot Duty UL/CSA:
    B300

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Gross Weight:
    0.142 kg
  • Package Level 1 EAN:
    4013614502873

Classifications

  • Object Classification Code:
    B
  • ETIM 5:
    EC001447 - (Fill) level monitoring relay
  • ETIM 6:
    EC001447 - (Fill) level monitoring relay
  • ETIM 7:
    EC001447 - (Fill) level monitoring relay
  • ETIM 8:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    V11.0 : 27371813
  • E-Number (Finland):
    2712571
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds