Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PM564-T (limited)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM564-T (limited)

General Information

  • Extended Product Type:
    PM564-T (limited)
  • Product ID:
    1TNE968900R1100
  • ABB Type Designation:
    PM564-T
  • EAN:
    6943747170046
  • Catalog Description:
    PM564-T:AC500,Prog.Logic Controller 128kB
  • Long Description:
    PM564-T:AC500,Prog.Logic Controller 128kB 6DI/6DO-T/2AI/1AO,1xRS485 2xOption Slots,24VDC

Where Used (as part of "kit")

Identifier Description Type
1SAP186200R0003
Kit

Additional Information

  • ABB Type Designation:
    PM564-T
  • CN8:
    85371091
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85371091
  • EAN:
    6943747170046
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.36 kg
  • Invoice Description:
    PM564-T:AC500,Prog.Logic Controller 128kB
  • Made To Order:
    No
  • Memory Type User Program:
    Flash EPROM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    PM564
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    74 mm
  • Product Net Length:
    135 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Width:
    82 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    PM564-T:AC500,Prog.Logic Controller 128kB
  • Stocked At (Warehouses):
    Central Stock Europe
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds