Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MC503

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MC503

General Information

  • Extended Product Type:
    MC503
  • Product ID:
    1TNE968901R0100
  • ABB Type Designation:
    MC503
  • EAN:
    6943747170091
  • Catalog Description:
    MC503:AC500,SD-Card Adapter
  • Long Description:
    MC503:AC500,SD-Card Adapter SD-Card should be purchased separatelly

Where Used (as part of "kit")

Identifier Description Type
1SAP181900R0001
Kit

Additional Information

  • ABB Type Designation:
    MC503
  • Accessory Type:
    Electrical: Adapter
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CN8:
    85371091
  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Degree of Protection:
    IP20
  • EAN:
    6943747170091
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC002584 - Accessories for controls
  • ETIM 8:
    EC002584 - Accessories/spare parts for controls
  • Gross Weight:
    0.018 kg
  • Invoice Description:
    MC503:AC500,SD-Card Adapter
  • Made To Order:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • Maximum Order Quantity:
    50 piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    MC503
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    45 mm
  • Product Net Length:
    10 mm
  • Product Net Weight:
    0.008 kg
  • Product Net Width:
    32 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    MC503:AC500,SD-Card Adapter
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds