Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TA562-RS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA562-RS

General Information

  • Extended Product Type:
    TA562-RS
  • Product ID:
    1TNE968901R4300
  • ABB Type Designation:
    TA562-RS
  • EAN:
    6943747170138
  • Catalog Description:
    TA562-RS485:AC500,RS485 Serial Adapter
  • Long Description:
    TA562-RS485:AC500,RS485 Serial Adapter Option board,Screw terminal

Where Used (as part of "kit")

Identifier Description Type
1SAP181900R0001
Kit

Additional Information

  • ABB Type Designation:
    TA562-RS
  • Accessory Type:
    Electrical: Other
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CN8:
    85371091
  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Degree of Protection:
    IP20
  • EAN:
    6943747170138
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC002584 - Accessories for controls
  • ETIM 8:
    EC002584 - Accessories/spare parts for controls
  • Fieldbus Interface Type:
    ASCII, Modbus master/slave
  • Gross Weight:
    0.029 kg
  • I/O Option:
    eCo-option board with 1xRS485
  • Invoice Description:
    TA562-RS485:AC500,RS485 Serial Adapter
  • Made To Order:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • Maximum Order Quantity:
    25 piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA562
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    45 mm
  • Product Net Weight:
    0.012 kg
  • Product Net Width:
    32 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • SCIP:
    b64f1352-f9d7-4c1e-aa86-e2f839be6667 Germany (DE)
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    Optional RS485 non isolated, Programing, Modbus Master or slave, ASCII
  • Short Description:
    TA562-RS485:AC500,RS485 Serial Adapter
  • Stocked At (Warehouses):
    Menden, Germany
    Finland
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
    Hangzhou, China
    Finland
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds