Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 21212411-220

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

21212411-220

General Information

  • Product ID:
    21212411-220
  • ABB Type Designation:
    M3 x 6 mm
  • Catalog Description:
    Torx pan head thr. roll. screw M3x6 8.8

Categories

Where Used (as part of "kit")

Identifier Description Type
3BSE019920R1
DSAX 110K08 Analog In/Out each 8 ch/12 Kit
3BSE019929R1
DSDI 120AK03 Digital Inp. 32 ch, 48VDC Kit
3BSE019958R1
DSBC 176K05 Connection kit for S100 I/O Kit

Technical

  • Technical Information:
    Steel 8-A2F M3x6 mm Tapping Screw Torx

Ordering

  • Replacement Product ID (NEW):
    9ADA629-22
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Invoice Description:
    Torx pan head thr. roll. screw M3x6 8.8
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    73181559
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.01 kg
  • Gross Weight:
    0.01 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx pan head thr. roll. screw M3x6
  • ABB Type Designation:
    M3 x 6 mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links