Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2521R-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2521R-100

General Information

  • Extended Product Type:
    2521R-100
  • Product ID:
    2TKA000815G1
  • EAN:
    6418677328510
  • Catalog Description:
    2521R-100 Surface mounting frame
  • Long Description:
    Surface mounting frame for Jussi flush mounting products. Use with 100mm cover frames. The height of the frame is 25mm.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP21 » Surface Mounted Boxes and Accessories » Surface Mounted Frames Design Jussi

Ordering

  • E-Number (Sweden):
    1815261
  • EAN:
    6418677328510
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    25 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.037 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.185 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    0.525 kg
  • Package Level 1 EAN:
    6418677328510
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.38 m
  • Package Level 2 Depth / Length:
    0.663 m
  • Package Level 2 Gross Weight:
    5.86 kg
  • Package Level 2 EAN:
    6418677328510
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    70.32 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Material:
    Plastic
  • Product Main Type:
    Surface mounting boxes and accessories
  • Product Name:
    Surface mounting frame
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds