You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZMS132-3L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZMS132-3L

General Information

  • Extended Product Type:
    ZMS132-3L
  • Product ID:
    2CCA182500R0001
  • EAN:
    7612271414641
  • Catalog Description:
    ZMS132-3L Combi module for motor starter 116/132
  • Long Description:
    The ZLS132-3L is a combi module L1,L2,L3 top feed for the SMISSLINE TP 125A and 250A system

Technical

  • Standards:
    IEC/EN 61439-6
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • Rated Current (In):
    32 A
  • Rated Operational Current (Ie):
    32 A
  • Number of DIN Rails for Mounting:
    1

Environmental

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    34 mm
  • Product Net Depth / Length:
    186 mm
  • Product Net Weight:
    95 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    170 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001531 - Busbar adapter
  • ETIM 9:
    EC001531 - Busbar adapter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39121552
  • eClass:
    V11.0 : 27370304
  • IDEA Granular Category Code (IGCC):
    4776 >> Electronic motor control and protection device
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links