Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS913

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS913

General Information

  • Extended Product Type:
    ZLS913
  • Product ID:
    2CCA183470R0001
  • EAN:
    7612271421304
  • Catalog Description:
    ZLS913 Terminal for additional socket
  • Long Description:
    N terminal for additional socket SMISSLINE TP, for external busbars 16 mm2 up to 35 mm2 wire
    with ferrule, max. 1 wire

Technical

  • Standards:
    IEC/EN 61439-6
  • Product Name:
    Terminal
  • Rated Operational Voltage:
    690 V AC
    1000 V DC
  • Rated Current (In):
    63 A
  • Model Number:
    Other

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    2CCY451206D0201

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    47 mm
  • Product Net Weight:
    30 g
  • Product Net Length:
    18 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Depth / Length:
    47 mm
  • Package Level 1 Gross Weight:
    36 g
  • Package Level 1 EAN:
    7612271421304

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Sweden):
    2100083
  • E-Number (Switzerland):
    809997275
  • Country of Origin:
    Bulgaria (BG)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds