You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E211X-16-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

E211X-16-10

General Information

  • Extended Product Type:
    E211X-16-10
  • Product ID:
    2CCA703100R0001
  • EAN:
    7612270938872
  • Catalog Description:
    E211X-16-10ON-OFF Switch,16 A,acc. to EN 250/400 V AC,1NO,0NC,0CO, El. Color:Grey,1LED,Yellow, MW:0.5
  • Long Description:
    On-Off switches with switch position indication, according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 NO/2 NO/3 NO, Module width: 0,5/1

Technical

  • Standards:
    EN60669-1
    EN60669-2-4
    IEC/EN60947-3
    IEC60068-2-2
    IEC60068-2-1
    IEC60068-2-30
    VDE0632-1
    VDE0632-2-4
    UL508
  • Rated Voltage (Ur):
    Minimum 250 V
  • Rated Operational Voltage:
    acc. to EN 250/400 V AC
    acc. to UL 508 240 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Auxiliary Voltage AC/DC:
    LED Indicator 115...250 V AC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    3 kA
  • Rated Frequency (f):
    50/60 Hz
  • Minimum Switching Capacity:
    24 V AC
    25 mA
  • Power Loss:
    0.5 W
  • Power Watt:
    0.18 W
  • Contact Position Indication:
    ON / OFF
  • Number of Poles:
    1
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    1
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of LEDs:
    1
  • Tightening Torque:
    1.2-1.5 N·m
  • Utilization Category:
    Switching of mixed resistive and inductive loads, including moderate overloads - frequent actuation (AC-22A)
    Switching of mixed resistive and inductive loads, including moderate overloads (i.e. shunt motors) - frequent actuation (DC-22A)
  • Lamp Type:
    LED
  • Switch Type:
    Double Interrupting Contacts
  • Material of Conductor:
    Copper
  • Options Provided:
    1 NO
  • Remarks:
    Sealable in the On and Off positions
  • Color:
    Yellow
  • Cover Color:
    Grey
  • Control Element Color:
    Grey
  • Lamp Color:
    Yellow
  • Connecting Capacity:
    Solid 1x1…6 mm²
    Solid 2x2.5 mm²
    Flexible 1x0.75…2x2.5 mm²
  • Rated Operational Current AC-22A (Ie):
    (400 V) 16 A
  • Rated Operational Current DC-22A (Ie):
    (50 V DC) 16 A
    (200 V DC) 1 A

Environmental

  • Ambient Air Temperature:
    Operation -25...+55 °C
    Storage -40...+70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    2CCC441003C0201
  • REACH Declaration:
    2CCC005047D0201

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    3 kA
  • Rated Operational Current AC-22A (Ie):
    (400 V) 16 A
  • Rated Operational Current DC-22A (Ie):
    (50 V DC) 16 A
    (200 V DC) 1 A

Dimensions

  • Width in Number of Modular Spacings:
    0.5
  • Product Net Width:
    9 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    40 g
  • Built-In Depth (t2):
    68 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    43 g
  • Package Level 1 EAN:
    7612270938872

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365000
  • E-Number (Finland):
    3602412
  • E-Number (Sweden):
    2102798
  • E-Number (Switzerland):
    437160438
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001545 - Main switch for distribution board
  • ETIM 8:
    EC001545 - Main switch for distribution board
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • EPLAN Function Definition:
    Switch / pushbutton / Switch / pushbutton, NO contact, 2 connection points / Switch, NO contact 1_2
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365053
  • eClass:
    V11.0 : 27142301
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links