Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E217-16-10C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

E217-16-10C

General Information

  • Extended Product Type:
    E217-16-10C
  • Product ID:
    2CCA703161R0001
  • EAN:
    7612270938995
  • Catalog Description:
    E217-16-10CLuminous Pushbutton,16 A,acc. to EN 250 V AC,1NO,0NC,0CO, El. Color:Grey,1LED,Red, MW:0.5
  • Long Description:
    Pushbutton 1 NO / 1 NC with maintenance-free LED, Rated current: 16A/250 VACPDC, LED colour: red, 115-250 VACPDC, 12-48 VACDCPDC, 110-220 VDCPDC, Module width 0,5

Technical

  • Standards:
    EN60068-2-1
    EN60068-2-2
    EN60068-2-30
    DIN EN 60669-1
    VDE 0632-1
    UL508
  • Rated Voltage (Ur):
    Lamp 230 ... 250 V
  • Rated Operational Voltage:
    acc. to EN 250 V AC
    acc. To UL 508 240 V AC
  • Voltage Range:
    115 ... 250 V AC
  • Auxiliary Voltage AC/DC:
    LED Indicator 115...250 V AC
  • Maximum Switching Voltage:
    250 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    1.1 W
  • Power Watt:
    1.1 W
  • Number of Poles:
    1
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    1
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of LEDs:
    1
  • Tightening Torque:
    1.2-1.5 N·m
  • Switch Type:
    Double Interrupting Contacts
  • Material of Conductor:
    Copper
  • Options Provided:
    1 NO
  • Remarks:
    Sealable in the On and Off positions
  • Color:
    Red
  • Control Element Color:
    Grey
  • Lamp Color:
    Red
  • Connecting Capacity:
    Solid 1x1…6 mm²
    Solid 2x2.5 mm²
    Flexible 1x0.75…2x2.5 mm²

Environmental

  • Ambient Air Temperature:
    Operation -25...+55 °C
    Storage -40...+70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC441003C0201

Dimensions

  • Width in Number of Modular Spacings:
    0.5
  • Product Net Width:
    9 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    53 g
  • Product Net Length:
    93 mm
  • Built-In Depth (t2):
    75 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    594 g
  • Package Level 1 EAN:
    7612270938995

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365000
  • E-Number (Finland):
    2312333
  • E-Number (Sweden):
    2102806
  • E-Number (Switzerland):
    467552148
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001546 - Push button for distribution board
  • ETIM 8:
    EC001546 - Push button for distribution board
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365053
  • eClass:
    V11.0 : 27142302
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds