You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E299-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E299-20

General Information

  • Extended Product Type:
    E299-20
  • Product ID:
    2CCA704341R0001
  • EAN:
    7612271465346
  • Catalog Description:
    E299-20 Auxiliary contact
  • Long Description:
    Auxiliary contact 5A, 2NO

Technical

  • Standards:
    IEC/EN 60669-1
    IEC/EN 60669-2-2
  • Rated Voltage (Ur):
    250 V AC
  • Maximum Control Current DC:
    5 A
  • Rated Frequency (f):
    50 Hz
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Power Loss:
    0.1 W
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Tightening Torque:
    1.2 - 1.5 N·m
  • Accessory Type:
    Other
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Ambient Air Temperature:
    Operation -25...+55 °C
    Storage -40...+70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CCC005047D0201

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    45 g

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    539 g
  • Package Level 1 EAN:
    7612271465346

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85362020
  • eClass:
    V11.0 : 27371692
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links