Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CMS-200CA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CMS-200CA

General Information

  • Extended Product Type:
    CMS-200CA
  • Product ID:
    2CCA880117R0001
  • EAN:
    7612271426705
  • Catalog Description:
    CMS-200CA Sensor
  • Long Description:
    CMS-200CA 25mm Solid-Core Sensor 80A

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Circuit Monitoring Systems

Ordering

  • EAN:
    7612271426705
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900

Dimensions

  • Product Net Width:
    25.4 mm
  • Product Net Height:
    26.5 mm
  • Product Net Length:
    43 mm
  • Product Net Depth / Length:
    43 mm
  • Product Net Weight:
    26 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    230 mm
  • Package Level 1 Gross Weight:
    83 g
  • Package Level 1 EAN:
    7612271426705

Environmental

  • Ambient Air Temperature:
    Operation -25 … +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    Current Accuracy ≤±0,5%F.S.
  • Frequency (f):
    Rated Current 50 Hz
  • Measuring Range:
    Initial Value - Current 0.1 A
    End Value - Current 80 A
  • Mounting Type:
    Solid core sensors 25 mm for cable mounting (universal use)
  • Output:
    Other
  • Power Consumption (@Pcons):
    atRatedLoad 0.27 W
  • Product Main Type:
    CMS
  • Product Name:
    Sensor
  • Rated Operational Voltage:
    690 V AC
    1500 V DC
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002475 - Current value transformer
  • ETIM 7:
    EC002475 - Current value transformer
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds