Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CMS-121PS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CMS-121PS

General Information

  • Extended Product Type:
    CMS-121PS
  • Product ID:
    2CCA880211R0001
  • EAN:
    7612271452971
  • Catalog Description:
    CMS-121PS Sensor
  • Long Description:
    CMS-121PS 18mm Open-Core Sensor up tp 40A

Technical

  • Frequency (f):
    Rated Current 50 Hz
  • Power Consumption (@Pcons):
    atRatedLoad 0.18 W
  • Accuracy:
    1% FS
  • Measuring Range:
    0.1…40 A
  • Mounting Type:
    Surface Mounting
  • Sensor Type:
    Open-core (18 mm)
  • Output:
    Other

Material Compliance

  • RoHS Information:
    2CCC413008D0206
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • Environmental Information:
    2CCC481001D0202

Dimensions

  • Product Net Width:
    17.4 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    12 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    83 g
  • E-Number (Finland):
    6719039
  • E-Number (Switzerland):
    981911303

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002475 - Current value transformer
  • ETIM 9:
    EC002475 - Current value transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303900
  • UNSPSC:
    41111928
  • eClass:
    V11.0 : 27210123
  • IDEA Granular Category Code (IGCC):
    6160 >> Current sensors
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links