You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E210-SPV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E210-SPV

General Information

  • Extended Product Type:
    E210-SPV
  • Product ID:
    2CCC703715R0001
  • EAN:
    7612271414801
  • Catalog Description:
    E210-SPVSpread connector (30 pcs)
  • Long Description:
    Spread connectors for E210 device series is an accessories (1 Sac 30pcs)

Environmental

Dimensions

  • Product Net Width:
    8.6 mm
  • Product Net Height:
    5.4 mm
  • Product Net Depth / Length:
    5.4 mm
  • Product Net Weight:
    14 g

Ordering

  • Package Level 1 Units:
    bag 30 piece
  • Package Level 1 Gross Weight:
    434 g
  • E-Number (Switzerland):
    809999007

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • ETIM 9:
    EC002024 - Accessories/spare parts for command devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    39071090
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27371292
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links