Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E463/3SL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E463/3SL

General Information

  • Extended Product Type:
    E463/3SL
  • Product ID:
    2CCE160301R0131
  • EAN:
    7612270932535
  • Catalog Description:
    E463/3SL On-off switch
  • Long Description:
    ON-off switsch E463/3SL in grey with 63 A and 3-poles 250/400 VACDCPDC according to DIN EN 60669-1, VDE 0632 Part 1

Technical

  • Standards:
    EN60669-1
  • Rated Voltage (Ur):
    Minimum 24 V
  • Rated Operational Voltage:
    230/400 V
  • Rated Current (In):
    63 A
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    10 kA
  • Power Loss:
    5.4 W
  • Number of Poles:
    3
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    3
  • Accessories Available:
    No

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC441003C0201

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Width:
    44 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    207.3 g
  • Product Net Length:
    68 mm
  • Built-In Depth (t2):
    70 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    56 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Depth / Length:
    92 mm
  • Package Level 1 Gross Weight:
    230.6 g
  • Package Level 1 EAN:
    7612270932535

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001545 - Main switch for distribution board
  • ETIM 8:
    EC001545 - Main switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365053
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds