You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS100

General Information

  • Extended Product Type:
    ZLS100
  • Product ID:
    2CCF002762R0001
  • EAN:
    7612270015603
  • Catalog Description:
    ZLS100 Spare parts
  • Long Description:
    The ZLS100 is a busbar cover electrically protected covering of main and auxiliary busbars. The 4 modules cover can be divided. Suitable to accept extension adapter ZLS 101 4x18 mm – bag containing 5 items

Technical

  • Standards:
    IEC/EN 61439-6
  • Type of Residual Current:
    standard version
  • Model Number:
    Flat
  • Surface Finishing:
    Tinned
  • Options Provided:
    ZLS

Environmental

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    95 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Gross Weight:
    485 g
  • E-Number (Sweden):
    2100064
  • E-Number (Switzerland):
    809995065

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links