You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS924-3LNAB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS924-3LNAB

General Information

  • Extended Product Type:
    ZLS924-3LNAB
  • Product ID:
    2CCF181820R0001
  • EAN:
    7612271503109
  • Catalog Description:
    ZLS924-3LNAB Incoming terminal block
  • Long Description:
    ABB Busbar system accessorie SMISSLINE TP Incoming block 3LN LALB 160A for the SMISSLINE TP 125A and 250A system

Technical

  • Rated Current (In):
    160 A
  • Model Number:
    Flat
  • Surface Finishing:
    Tinned

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107991A9646
  • Environmental Information:
    9AKK108467A9561
  • SCIP:
    c3b6392d-dd15-48cf-9885-7c34849af57d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    207 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    265 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links