You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F404A-40/0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

F404A-40/0.1

General Information

  • Extended Product Type:
    F404A-40/0.1
  • Product ID:
    2CCF544120E0400
  • EAN:
    7612270104277
  • Catalog Description:
    F404A-40/0.1 Residual Current Circuit Breaker
  • Long Description:
    4-pole residual current operated circuit breaker, series F404 (RCCB) for the SMISSLINE TP System acc. IEC/EN/DIN EN 61008-1, Rated current In 40A, Rated voltage Ue 230/400VAC Rated sensitivity I Δn 0.1A

Technical

  • Standards:
    EN/IEC 61008-1
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230 / 400 V
  • Rated Operational Voltage:
    230 ... 400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    40 A
  • Rated Operational Current (Ie):
    40 A
  • Rated Residual Current:
    100 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    0.25 kA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    9.6 W
  • Number of Poles:
    4
  • Operating Characteristic:
    Instantaneous
  • Mounting Type:
    Plug-In
  • Accessories Available:
    Yes

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 40 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CCC413008D0206_RoHS
  • Environmental Information:
    9AKK108467A9561
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.1 A

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    67 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    430 g
  • Size:
    4 modules
  • Built-In Depth (t2):
    69 mm
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    490 g
  • E-Number (Switzerland):
    531434205

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 9:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27142201
  • Object Classification Code:
    FB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links