You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS40463

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

IS40463

General Information

  • Extended Product Type:
    IS40463
  • Product ID:
    2CCF544160E0630
  • EAN:
    7612270104390
  • Catalog Description:
    IS40463 Switch Disconnector
  • Long Description:
    IS40463 Switch Disconnector 4 Poles Rated current In 63A 230/400VAC SMISSLINE TP-Touch proof system

Technical

  • Standards:
    IEC/EN 60947-3
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Current (In):
    63 A
  • Rated Operational Current (Ie):
    63 A
  • Rated Operational Current AC-21A (Ie):
    (400 V) 63 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    1.5 kA
  • Rated Uninterrupted Current (Iu):
    63 A
  • Power Loss:
    17.9 W
  • Number of Poles:
    4
  • Number of Switches:
    4
  • Accessories Available:
    Yes
  • Control Element Color:
    Black

Environmental

  • Degree of Protection:
    Front IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CCC413008D0206_RoHS
  • Environmental Information:
    9AKK108467A9561
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    380 g
  • Size:
    4 modules
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    443 g
  • E-Number (Switzerland):
    550510503

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27371403
  • Object Classification Code:
    SF
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links