Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: F404A-K63/0,03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

F404A-K63/0,03

General Information

  • Extended Product Type:
    F404A-K63/0,03
  • Product ID:
    2CCF544310E0630
  • EAN:
    7612270104345
  • Catalog Description:
    F404A-K63/0,03
  • Long Description:
    4-pole short time delayed residual current operated circuit breaker, series F404 K (RCCB) for the SMISSLINE TP System acc. IEC/EN/DIN EN 61008-1 Rated current In 63A, Rated voltage Ue 230/400VAC, Rated sensitivity I Δn 0.03A

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Plug-in Distribution Systems

Ordering

  • E-Number (Switzerland):
    531443205
  • EAN:
    7612270104345
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    91 mm
  • Product Net Length:
    72 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    430 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    75 mm
  • Package Level 1 Gross Weight:
    488 g
  • Package Level 1 EAN:
    7612270104345

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 mA

Additional Information

  • Ambient Temperature:
    -25...55 °C
  • Degree of Protection:
    IP20
  • Frequency (f):
    50 ... 60 Hz
  • Mounting Type:
    Conductor bar
  • Number of Poles:
    4
  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Pollution Degree:
    2
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    3.2 W
  • Product Main Type:
    F400
  • Product Name:
    Residual Current Circuit Breaker
  • Rated Cross-Section:
    1 - Solid-Core 0...25 mm²
    4 - Multi-Wired 0...25 mm²
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    45...60 Hz
  • Rated Residual Current:
    30 mA
  • Rated Voltage (Ur):
    230 / 400 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Operational Current (Ie):
    63 A
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 61008
  • Type of Residual Current:
    A type

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 5:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Object Classification Code:
    FB
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds