You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OVR4043N40-275PTSQS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OVR4043N40-275PTSQS

General Information

  • Extended Product Type:
    OVR4043N40-275PTSQS
  • Product ID:
    2CCF606002R0001
  • EAN:
    7612271455507
  • Catalog Description:
    OVR4043N40-275PTSQS Surge Arrester
  • Long Description:
    ABB Surge Arester SMISSLINE TP Surge Arester Class 2 4pole TT – TNS

Technical

  • Standards:
    IEC/EN 61643-11
  • Type of Low Voltage Distribution System:
    TT
  • Application:
    Energy technology
  • Maximum Continuous Operating Voltage (Uc):
    240/415 V
  • Discharge Current:
    20 kA
  • Impulse Current:
    2 kV
  • Number of Protected Poles:
    4
  • Number of Auxiliary Contacts NC:
    1
  • Type of Indicator:
    Optic
  • Preventive Maintenance Feature:
    No
  • Accessories Available:
    No

Environmental

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    109 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    434 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    450 g
  • E-Number (Switzerland):
    808413802

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002495 - Measurement device for surge protection
  • ETIM 9:
    EC002495 - Measurement device for surge protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27201114
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links