You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S801P-B125

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S801P-B125

General Information

  • Extended Product Type:
    S801P-B125
  • Product ID:
    2CCG001216R0001
  • EAN:
    7612271516857
  • Catalog Description:
    S801P-B125 High Performance MCB
  • Long Description:
    S801P-B125 High Performance Circuit Breaker. B characteristic. 50kA, 125A, 1P

Accessories

Identifier Description Type Qty Unit Of Measure
2CCS800900R0011
S800-AUX Auxiliary Contact S800-AUX 1 piece
2CCS800900R0021
S800-AUX/ALT Auxiliary / Signal Contact S800-AUX/ALT 1 piece
2CCS800900R0201
S800-SOR12 Shunt Operation Release S800-SOR12 1 piece
2CCS800900R0191
S800-SOR24 Shunt Operation Release S800-SOR24 1 piece
2CCS800900R0221
S800-SOR130 Shunt Operation Release S800-SOR130 1 piece
2CCS800900R0211
S800-SOR250 Shunt Operation Release S800-SOR250 1 piece
2CCS800900R0231
S800-SOR400 Shunt Operation Release S800-SOR400 1 piece
2CCS800900R0241
S800-UVR36 Undervoltage Release S800-UVR36 1 piece
2CCS800900R0251
S800-UVR60 Undervoltage Release S800-UVR60 1 piece
2CCS800900R0261
S800-UVR130 Undervoltage Release S800-UVR130 1 piece
2CCS800900R0271
S800-UVR250 Undervoltage Release S800-UVR250 1 piece
2CCS800900R0181
S800-CT2125 Cage Terminal S800-CT2125 1 pack
2CCS800900R0151
S800-CT4125 Cage Terminal S800-CT4125 1 pack
2CCS800900R0161
S800-RT2125 Ring Terminal Cable Connection S800-RT2125 1 pack
2CCS800900R0131
S800-RT4125 Ring Terminal Cable Connection S800-RT4125 1 pack
2CCS800900R0051
S800-PLL Locking Device IEC S800-PLL 1 pack
2CCS800017R0001
S800U-PLL UL Locking Device S800U-PLL 1 piece
2CCS800900R0031
S800-IP9 Intermediate Piece S800-IP9 1 piece
2CCS800900R0501
S800-RSU-H Remote Switching Unit S800-RSU-H 1 piece
2CCS800900R0041
S800-RD Rotary Drive S800-RD 1 piece
1SDA060150R0001
S800-RHE-H Anthracite Rotary Handle S800-RHE-H 1 piece
1SDA060151R0001
S800-RHE-EM Red Rotary Handle S800-RHE-EM 1 piece
1SDA060179R0001
S800-RHE-S Axial Extension S800-RHE-S 1 piece
1SDA060180R0001
S800-RHE-IP54 Kit IP54 S800-RHE-IP54 1 piece

Technical

  • Standards:
    IEC/EN 60947-2
  • Tripping Characteristic:
    B
  • Rated Voltage (Ur):
    AccToIec609472 400 V AC
    AccToIec609472 125 V DC
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Input Voltage Type:
    AC/DC
  • Rated Current (In):
    125 A
  • Rated Short-Circuit Capacity:
    (230 V) 15 kA
    (400 V) 15 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V) 50 kA
    (400 V) 240V| 4.5 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 / 415 V AC) 40 kA
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 9.4 W
  • Contact Position Indication:
    ON / OFF / TRIP
  • Energy Limiting Class:
    3
  • Number of Protected Poles:
    1
  • Number of Poles:
    1
  • Overvoltage Category:
    III
  • Tightening Torque:
    3.5 N·m
  • Release Type:
    B
  • Actuator Marking:
    I / O
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 1...50 mm²
    Rigid 1...70 mm²
  • Wire Stripping Length:
    19 mm

Environmental

  • Ambient Air Temperature:
    Operation -25 … 60 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK108468A0837
  • REACH Declaration:
    9AKK108468A0699
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1.5
  • Product Net Width:
    27.0 mm
  • Product Net Height:
    95.0 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    0.240 kg
  • Built-In Depth (t2):
    82.5 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.265 kg
  • E-Number (Finland):
    3217340

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362090
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links