You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FS401E-B25/0.03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

FS401E-B25/0.03

General Information

  • Extended Product Type:
    FS401E-B25/0.03
  • Product ID:
    2CCL562111E0255
  • EAN:
    7612270109708
  • Catalog Description:
    FS401E-B25/0.03 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    Pluggable Residual Current Circuit Breaker with overcurrent Protection for the SMISSLINE TP System acc. IEC/EN/DIN EN 61009-1, EN/DIN EN 61009-2-1 Rated breaking capacity Icn 6kA Tripping characteristic B Rated current In 25A Rated sensitivity I Δn 0.03 Rated voltage Ue 240VAC

Accessories

Identifier Description Type Qty Unit Of Measure
2CCS500900R0081
HK40011-L Auxiliary swtich HK40011-L 1 piece
2CCF201112R0001
HK40020-L Auxiliary swtich HK40020-L 1 piece
2CCF201114R0001
HK40002-L Auxiliary swtich HK40002-L 1 piece
2CCS500900R0101
SK40011-L Signal contact SK40011-L 1 piece
2CCF201162R0001
SK40020-L Signal contact SK40020-L 1 piece
2CCF201164R0001
SK40002-L Signal contact SK40002-L 1 piece
2CCS500900R0141
SK40010-LSA Signal contact SK40010-LSA 1 piece
2CCF201212R0001
HK400 10-L SA Auxiliary swtich HK40010-LSA 1 piece
2CCS500900R0161
ZLS931 Spare parts ZLS931 1 piece
2CCA880211R0001
CMS-121PS Sensor CMS-121PS 1 piece
2CCA880101R0001
CMS-101PS Sensor CMS-101PS 1 piece

Technical

  • Standards:
    IEC 61009-1
    EN 61009-1
    DIN EN 61009-1
    EN 61009-2-1
    DIN EN 61009-2-1
  • Tripping Characteristic:
    B
  • Type of Residual Current:
    A type
  • Rated Operational Voltage:
    acc. to IEC 60898-1 240 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Dielectric Test Voltage:
    2500 V
  • Input Voltage Type:
    AC
  • Rated Current (In):
    25 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity:
    6 kA
  • Rated Residual Breaking Capacity (IΔm):
    6000 A
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    6 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    A
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    4.4 W
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance:
    10000 cycle
  • Number of Protected Poles:
    1
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    2.8 N·m
  • Actuator Type:
    Toggle
  • Earthing Switch Type:
    Undelayed
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Housing Material:
    Insulation Group I, RAL 7035
  • Mounting Position:
    Any
  • Connecting Capacity:
    Stranded 0.75 ... 35 mm²
    Flexible 0.75 ... 25 mm²
  • Rated Cross-Section:
    1 - Solid-Core 0.75 … 35 mm²
    4 - Multi-Wired 0.75 … 10 mm²

Environmental

  • Ambient Temperature:
    -25 … 60 °C
  • Ambient Air Temperature:
    Operation -25 … 60 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2…13.2 Hz/1 mm
    13.2…100Hz/0.7 g, 5 cycles
    5…150 … 5 Hz/1 g, 4 waves
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CCC413008D0206_RoHS
  • Environmental Information:
    9AKK108467A9561
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    36 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    200 g
  • Built-In Depth (t2):
    91 mm
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    239 g
  • E-Number (Switzerland):
    809051007

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • ETIM 9:
    EC000905 - Earth leakage circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27142207
  • Object Classification Code:
    FB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links