Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS635

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS635

General Information

  • Extended Product Type:
    ZLS635
  • Product ID:
    2CCS201307R0171
  • EAN:
    7612270109265
  • Catalog Description:
    ZLS635 Contacting piece
  • Long Description:
    Connection piece for La, Lb for contact with device for the SMISSLINE Signal or Auxilary contact (pack a 10 pcs.)

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • E-Number (Switzerland):
    809997317
  • EAN:
    7612270109265
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365000

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    5 mm
  • Product Net Length:
    20 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    20 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    15 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Gross Weight:
    20 g
  • Package Level 1 EAN:
    7612270109265

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Other
  • Product Main Type:
    ZLS
  • Product Name:
    Contacting piece
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002270 - Accessories for busbars
  • ETIM 7:
    EC002270 - Accessories for busbars
  • Object Classification Code:
    FC
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds