Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS726

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZLS726

General Information

  • Extended Product Type:
    ZLS726
  • Product ID:
    2CCS400900R0091
  • EAN:
    7612270104703
  • Catalog Description:
    ZLS726 Spare parts
  • Long Description:
    ZLS726 Intermed. piece 9mm (5 pcs.)

Technical

  • Standards:
    IEC/EN 61439-6
  • Rated Operational Voltage:
    230 / 400 V AC
  • Options Provided:
    ZLS
  • Model Number:
    Flat

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    2CCC404013D0201

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    89 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    70 g
  • Product Net Length:
    1000 mm

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    91 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    408 g
  • Package Level 1 EAN:
    7612270104703

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Sweden):
    2100183
  • E-Number (Switzerland):
    809995512
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    FC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds