Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS728

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS728

General Information

  • Extended Product Type:
    ZLS728
  • Product ID:
    2CCS400900R0101
  • EAN:
    7612270104710
  • Catalog Description:
    ZLS728
  • Long Description:
    ZLS728 Intermediate piece 9mm (5 pcs.)

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • E-Number (Switzerland):
    809995805
  • EAN:
    7612270104710
  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    89 mm
  • Product Net Length:
    75 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    70 g

Container Information

  • Package Level 1 Units:
    carton 5 piece
  • Package Level 1 Width:
    91 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    408 g
  • Package Level 1 EAN:
    7612270104710

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Product Main Type:
    ZLS
  • Product Name:
    Compensation for neutral disconnector
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 61439-6

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002278 - Distributor assembly miniature circuit breaker (MCB)
  • ETIM 5:
    EC001522 - Busbar
  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • Object Classification Code:
    FC
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds