Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS931

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

ZLS931

General Information

  • Extended Product Type:
    ZLS931
  • Product ID:
    2CCS500900R0161
  • EAN:
    7612270100965
  • Catalog Description:
    ZLS931 Spare parts
  • Long Description:
    ZLS931 Dummy Housing for the SMISSLINE TP System

Technical

  • Housing Material:
    Plastic
  • Options Provided:
    ZLS

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCY000200D0201

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    125 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    36 g
  • Product Net Length:
    9 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    418 g
  • Package Level 1 EAN:
    7612270100965

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Sweden):
    2100171
  • E-Number (Switzerland):
    809995607
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000712 - Empty enclosure for switchgear
  • ETIM 8:
    EC000712 - Empty enclosure for switchgear
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365053
  • Object Classification Code:
    FC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds