Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SK40010-RSA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SK40010-RSA

General Information

  • Extended Product Type:
    SK40010-RSA
  • Product ID:
    2CCS500900R0216
  • EAN:
    7612270108633
  • Catalog Description:
    SK40010-RSA Signal contact
  • Long Description:
    Signal contact for right side mounting including connection pin for LA/LB on the SMISSLINE TP busbar system, one normally open contact. Collective alarm: A cost-effective collective alarm solution can be implemented without additional wiring

Technical

  • Standards:
    IEC/EN EN60947-5-1
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Current (In):
    6 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 2 A
  • Power Loss:
    0.24 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Switches:
    2
  • Mounting Type:
    Side mounting

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCY451206D0201

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    45 g
  • Product Net Length:
    75 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    101 mm
  • Package Level 1 Height:
    89 mm
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Gross Weight:
    570 g
  • Package Level 1 EAN:
    7612270108633

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Sweden):
    2100363
  • E-Number (Switzerland):
    809992057
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • EPLAN Catalog Tree:
    Electrical engineering / Signal devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365053
  • Object Classification Code:
    FC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds