You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S401M-B25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S401M-B25

General Information

  • Extended Product Type:
    S401M-B25
  • Product ID:
    2CCS571001R0255
  • EAN:
    7612270101276
  • Catalog Description:
    S401M-B25 Miniature Circuit Breaker
  • Long Description:
    SMISSLINE TP S400M are a current limiting miniature circuit breakers. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K), configurations (1P,1P+N,2P,3P,3P+N), breaking capacities (up to 10 kA at 240/415 V AC ) and rated currents (up to 63A). MCBs of the product range S400M are comply with IEC/EN 60898-1 for B,C and D characteristic and IEC/EN 60947-2 for C and K characteristic. The pluggable solution is only for the SMISSLINE TP System, allowing the use for commercial, industrial, and critical power applications.

Accessories

Identifier Type Description Qty Unit Of Measure
2CCS500900R0081
HK40011-L HK40011-L Auxiliary swtich 1 piece
2CCS500900R0214
HK40011-R HK40011-R Auxiliary swtich 1 piece
2CCF201112R0001
HK40020-L HK40020-L Auxiliary swtich 1 piece
2CCF201114R0001
HK40002-L HK40002-L Auxiliary swtich 1 piece
2CCF201113R0001
HK40020-R HK40020-R Auxiliary swtich 1 piece
2CCF201115R0001
HK40002-R HK40002-R Auxiliary swtich 1 piece
2CCS500900R0101
SK40011-L SK40011-L Signal contact 1 piece
2CCS500900R0215
SK40011-R SK40011-R Signal contact 1 piece
2CCF201162R0001
SK40020-L SK40020-L Signal contact 1 piece
2CCF201164R0001
SK40002-L SK40002-L Signal contact 1 piece
2CCF201163R0001
SK40020-R SK40020-R Signal contact 1 piece
2CCF201165R0001
SK40002-R SK40002-R Signal contact 1 piece
2CCS500900R0141
SK40010-LSA SK40010-LSA Signal contact 1 piece
2CCF201212R0001
HK40010-LSA HK400 10-L SA Auxiliary swtich 1 piece
2CCS500900R0216
SK40010-RSA SK40010-RSA Signal contact 1 piece
2CCF201213R0001
HK40010-RSA HK400 10-R SA Auxiliary swtich 1 piece
2CCS500900R0161
ZLS931 ZLS931 Spare parts 1 piece
2CCS500900R0021
NT40163 NT401-63 Neutral disconnect terminal block 1 piece
2CCS500900R0011
NT40263 NT402-63 Neutral disconnect terminal block 1 piece
2CDS200909R0001
S2C-A1 S2C-A1 Shunt Trip 1 piece
2CDS200909R0002
S2C-A2 S2C-A2 Shunt Trip 1 piece
2CCA880211R0001
CMS-121PS CMS-121PS Sensor 1 piece
2CCA880101R0001
CMS-101PS CMS-101PS Sensor 1 piece

Technical

  • Standards:
    IEC/EN 60898-1
  • Tripping Characteristic:
    B
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V
  • Operational Voltage:
    Minimum 12 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    25 A
  • Rated Operational Current (Ie):
    25 A
  • Rated Short-Circuit Capacity:
    (230 V) 10 kA
    (400 V) 10 kA
  • Frequency (f):
    50 ... 60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    2.4 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance:
    10000 cycle
  • Number of Protected Poles:
    1
  • Number of Poles:
    1
  • Overvoltage Category:
    III
  • Tightening Torque:
    2.8 N·m
  • Release Type:
    B
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Actuator Marking:
    I / O
  • Mounting Position:
    Any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 0.75 … 25 mm²
    Rigid 0.75 … 35 mm²
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 … 60 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2…13.2 Hz/1 mm
    13.2…100Hz/0.7 g, 5 cycles
    5…150 … 5 Hz/1 g, 4 waves
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK107991A9634
  • Environmental Information:
    9AKK108467A9561
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    18 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    110 g
  • Size:
    1 module
  • Built-In Depth (t2):
    75 mm
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    1165 g
  • E-Number (Switzerland):
    809021807

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    FC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links