Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S800U-PLL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800U-PLL

General Information

  • Extended Product Type:
    S800U-PLL
  • Product ID:
    2CCS800017R0001
  • EAN:
    7612271215057
  • Catalog Description:
    S800U-PLL UL Locking Device
  • Long Description:
    S800U-PLL UL locking device - S800 accessory

Technical

  • Suitable For:
    S800U
  • Accessory Type:
    Mechanical locking
  • Accessories Available:
    Yes

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    20 g
  • Dimension Diagram:
    2CCC413003C0201

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    40 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links