Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S800-IP9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-IP9

General Information

  • Extended Product Type:
    S800-IP9
  • Product ID:
    2CCS800900R0031
  • EAN:
    7612271208202
  • Catalog Description:
    S800-IP9 Intermediate Piece
  • Long Description:
    S800-IP Intermediate Peace 9mm - S800 accessory

Technical

  • Standards:
    EN60898, IEC60947-2
  • Suitable For:
    S800S
    S800N
    S800C
    S800B
    S800HV
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    11 g
  • Dimension Diagram:
    2CCC413003C0201

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    30 g
  • E-Number (Finland):
    3212428

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002278 - Distributor assembly miniature circuit breaker (MCB)
  • ETIM 9:
    EC002278 - Distributor assembly miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39269000
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27400617
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links