Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-PLL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S800-PLL

General Information

  • Extended Product Type:
    S800-PLL
  • Product ID:
    2CCS800900R0051
  • EAN:
    7612271208189
  • Catalog Description:
    S800-PLL Locking Device IEC
  • Long Description:
    S800-PLL Padlock lever lock 4mm - S800 accessory

Technical

  • Standards:
    EN60898, IEC60947-2
  • Suitable For:
    S800S, S800N, S800C, S800B, S800HV, S800U, S800PV-SP, S800PV-SD, S800PV-M-H
  • Accessory Type:
    Mechanical locking
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    2 g
  • Product Net Length:
    2 mm

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    1400 g
  • Package Level 1 EAN:
    7612271208189

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212430
  • E-Number (Sweden):
    2101653
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds