You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-NT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-NT

General Information

  • Extended Product Type:
    S800-NT
  • Product ID:
    2CCS800900R0061
  • EAN:
    7612271208196
  • Catalog Description:
    S800-NT Separating Neutral
  • Long Description:
    S800-NT Seperating neutral 63A - S800 accessory

Technical

  • Standards:
    EN60898, IEC60947-2
  • Suitable For:
    S800S
    S800N
    S800C
    S800B
  • Accessory Type:
    Separating neutral
  • Accessories Available:
    Yes

Environmental

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    18 mm
  • Product Net Weight:
    115 g
  • Dimension Diagram:
    2CCC413003C0201

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    140 g
  • E-Number (Finland):
    3212426

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • eClass:
    V11.0 : 27371390
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links