Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-END

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S800-END

General Information

  • Extended Product Type:
    S800-END
  • Product ID:
    2CCS800900R0091
  • EAN:
    7612271208295
  • Catalog Description:
    S800-END End Cap
  • Long Description:
    S800-END Endcover - S800 mechanical accessory

Technical

  • Standards:
    EN60898, IEC60947-2
  • Suitable For:
    S800-BB
  • Accessory Type:
    Contact protection end piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    2 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    27 mm
  • Product Net Weight:
    40 g
  • Product Net Length:
    27 mm

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    420 g
  • Package Level 1 EAN:
    7612271208295

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212460
  • Country of Origin:
    Austria (AT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002270 - Accessories for busbars
  • ETIM 8:
    EC002270 - Accessories/spare parts for busbars
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds