Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S800-CT2125

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-CT2125

General Information

  • Extended Product Type:
    S800-CT2125
  • Product ID:
    2CCS800900R0181
  • EAN:
    7612271208264
  • Catalog Description:
    S800-CT2125 Cage Terminal
  • Long Description:
    The S800-CT2125 is a cage terminal kit. Inside of packaging are two termial to change 1-pole. The modification can be done very easy and fast.

Technical

  • Standards:
    IEC/EN 60947-2
  • Suitable For:
    S800S
    S800N
    S800C
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H
  • Tightening Torque:
    3.5 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Terminal Type:
    Screw Terminals

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    acc. to IEC 60529 IP20
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    34 g

Ordering

  • Package Level 1 Units:
    bag 2 piece
  • Package Level 1 Gross Weight:
    70 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002278 - Distributor assembly miniature circuit breaker (MCB)
  • ETIM 9:
    EC002278 - Distributor assembly miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • eClass:
    V11.0 : 27400617
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links